Browning Torque Limiter Model - T35L - T35LX1
Part #:1296391
Catalog #:T35LX1
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series / Model: | T35L | Bore Shape: | Straight Bore |
| Type: | Torque Overload Devices | Outside Diameter (mm): | 88.9 mm |
| Recovery Style: | Automatic | Torque [Max] (in-Ibs) (2 Spring): | 3,000 |
| Bore Size (in): | 1 in | Total Length (mm): | 57.15 mm |
| Reset Type: | Automatic | Detection Method: | Friction Pad |
| Sprocket: | T35L | Outside Diameter (in): | 3.5 in |
| Backlash: | Zero | Total Length (in): | 2.25 in |
| Bore Size (mm): | 25.4 mm | F (1 Spring): | 0.875 |
| Unit Accuracy: | 0.25 | Torque [Max] (in-Ibs) (1 Spring): | 1,800 |
| Sensor Plate: | No | Disconnect Method: | Friction Pad |
| F (2 Spring): | 0.9375 | Max RPM: | 1,400 |
| Product Type: | Torque Limiter | Torque [Max] (N-m): | 203.4 |
| Torque Capacity [Min] (lb-ft): | 0 | Bore (Min) (in): | 1 in |
| Torque Capacity [Max] (in-lb): | 1,800 | Torque Capacity [Max] (lb-ft): | 250 |
| Bore (Max) (in): | 1 in | Bore Type: | Finished w/ Keyway |
| Minimum Sprocket Teeth: | #40 (26 Teeth);#41 (26 Teeth);#50 (21 Teeth) |
General Specifications
| UPC: | 662289291670 | Weight: | 2.79 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

