Browning Torque Limiter Model - T45L - T45LX1
Part #:1296433
Catalog #:T45LX1
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size (mm): | 25.4 mm | Backlash: | Zero |
| Torque [Max] (in-Ibs) (2 Spring): | 4,900 | Series / Model: | T45L |
| Outside Diameter (mm): | 114.3 mm | F (1 Spring): | 1.0625 |
| Unit Accuracy: | 0.25 | Type: | Torque Overload Devices |
| Total Length (in): | 2.75 in | Recovery Style: | Automatic |
| F (2 Spring): | 1.21875 | Torque [Max] (in-Ibs) (1 Spring): | 2,800 |
| Total Length (mm): | 69.85 mm | Sensor Plate: | No |
| Detection Method: | Friction Pad | Sprocket: | T45L |
| Disconnect Method: | Friction Pad | Bore Size (in): | 1 in |
| Reset Type: | Automatic | Bore Shape: | Straight Bore |
| Outside Diameter (in): | 4.5 in | Torque [Max] (N-m): | 316.4 |
| Product Type: | Torque Limiter | Max RPM: | 1,000 |
| Bore (Min) (in): | 1 in | Bore (Max) (in): | 1 in |
| Torque Capacity [Max] (in-lb): | 2,800 | Torque Capacity [Max] (lb-ft): | 408.333333333333 |
| Torque Capacity [Min] (lb-ft): | 0 | Bore Type: | Finished w/ Keyway |
| Minimum Sprocket Teeth: | #40 (32 Teeth);#50 (26 Teeth);#60 (22 Teeth) |
General Specifications
| UPC: | 662289221684 | Weight: | 6.11 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

