Browning Torque Limiter Model - T45L - T45LX 1 1/8
Part #:1296441
Catalog #:T45LX 1 1/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (mm): | 114.3 mm | Sprocket: | T45L |
| Detection Method: | Friction Pad | Type: | Torque Overload Devices |
| Series / Model: | T45L | Unit Accuracy: | 0.25 |
| Disconnect Method: | Friction Pad | Outside Diameter (in): | 4.5 in |
| Total Length (mm): | 69.85 mm | Reset Type: | Automatic |
| F (2 Spring): | 1.21875 | Bore Size (in): | 1.125 in |
| Backlash: | Zero | Torque [Max] (in-Ibs) (2 Spring): | 4,900 |
| Recovery Style: | Automatic | Bore Shape: | Straight Bore |
| Bore Size (mm): | 28.575 mm | Torque [Max] (in-Ibs) (1 Spring): | 2,800 |
| Sensor Plate: | No | Total Length (in): | 2.75 in |
| F (1 Spring): | 1.0625 | Max RPM: | 1,000 |
| Product Type: | Torque Limiter | Torque [Max] (N-m): | 316.4 |
| Bore (Max) (in): | 1.125 in | Torque Capacity [Max] (lb-ft): | 408.333333333333 |
| Torque Capacity [Min] (lb-ft): | 0 | Bore (Min) (in): | 1.125 in |
| Torque Capacity [Max] (in-lb): | 2,800 | Minimum Sprocket Teeth: | #40 (32 Teeth);#50 (26 Teeth);#60 (22 Teeth) |
| Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662289151639 | Weight: | 5.50 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

