Browning Torque Limiter Model - T45L - T45LX 1 3/16
Part #:1296458
Catalog #:T45LX 1 3/16
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Unit Accuracy: | 0.25 | F (2 Spring): | 1.21875 |
| Total Length (mm): | 69.85 mm | Series / Model: | T45L |
| Type: | Torque Overload Devices | Backlash: | Zero |
| Torque [Max] (in-Ibs) (2 Spring): | 4,900 | Torque [Max] (in-Ibs) (1 Spring): | 2,800 |
| Sensor Plate: | No | Detection Method: | Friction Pad |
| F (1 Spring): | 1.0625 | Reset Type: | Automatic |
| Disconnect Method: | Friction Pad | Sprocket: | T45L |
| Recovery Style: | Automatic | Bore Size (mm): | 30.1625 mm |
| Bore Shape: | Straight Bore | Total Length (in): | 2.75 in |
| Bore Size (in): | 1.1875 in | Outside Diameter (in): | 4.5 in |
| Outside Diameter (mm): | 114.3 mm | Torque [Max] (N-m): | 316.4 |
| Max RPM: | 1,000 | Product Type: | Torque Limiter |
| Bore (Min) (in): | 1.1875 in | Torque Capacity [Max] (lb-ft): | 408.333333333333 |
| Bore (Max) (in): | 1.1875 in | Torque Capacity [Max] (in-lb): | 2,800 |
| Torque Capacity [Min] (lb-ft): | 0 | Bore Type: | Finished w/ Keyway |
| Minimum Sprocket Teeth: | #40 (32 Teeth);#50 (26 Teeth);#60 (22 Teeth) |
General Specifications
| UPC: | 662289281664 | Weight: | 5.41 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 2.90 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

