Browning Torque Limiter Model - T45L - T45LX 1 1/4
Part #:1296466
Catalog #:T45LX 1 1/4
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Torque [Max] (in-Ibs) (2 Spring): | 4,900 | Disconnect Method: | Friction Pad |
| Backlash: | Zero | Unit Accuracy: | 0.25 |
| Sprocket: | T45L | Recovery Style: | Automatic |
| Bore Size (in): | 1.25 in | Torque [Max] (in-Ibs) (1 Spring): | 2,800 |
| Reset Type: | Automatic | Bore Size (mm): | 31.75 mm |
| Total Length (mm): | 69.85 mm | Series / Model: | T45L |
| Outside Diameter (mm): | 114.3 mm | F (1 Spring): | 1.0625 |
| Sensor Plate: | No | Outside Diameter (in): | 4.5 in |
| Bore Shape: | Straight Bore | Detection Method: | Friction Pad |
| Type: | Torque Overload Devices | Total Length (in): | 2.75 in |
| F (2 Spring): | 1.21875 | Product Type: | Torque Limiter |
| Max RPM: | 1,000 | Torque [Max] (N-m): | 316.4 |
| Bore (Max) (in): | 1.25 in | Bore (Min) (in): | 1.25 in |
| Torque Capacity [Max] (lb-ft): | 408.333333333333 | Torque Capacity [Min] (lb-ft): | 0 |
| Torque Capacity [Max] (in-lb): | 2,800 | Bore Type: | Finished w/ Keyway |
| Minimum Sprocket Teeth: | #40 (32 Teeth);#50 (26 Teeth);#60 (22 Teeth) |
General Specifications
| UPC: | 662289131693 | Weight: | 5.32 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

