Browning Torque Limiter Model - T45L - T45LX 1 3/8
Part #:1296474
Catalog #:T45LX 1 3/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reset Type: | Automatic | Recovery Style: | Automatic |
| Series / Model: | T45L | F (1 Spring): | 1.0625 |
| Type: | Torque Overload Devices | Outside Diameter (mm): | 114.3 mm |
| Torque [Max] (in-Ibs) (2 Spring): | 4,900 | Disconnect Method: | Friction Pad |
| Bore Shape: | Straight Bore | Bore Size (in): | 1.375 in |
| Detection Method: | Friction Pad | Bore Size (mm): | 34.925 mm |
| Total Length (in): | 2.75 in | Sensor Plate: | No |
| Unit Accuracy: | 0.25 | Backlash: | Zero |
| Outside Diameter (in): | 4.5 in | Torque [Max] (in-Ibs) (1 Spring): | 2,800 |
| Sprocket: | T45L | F (2 Spring): | 1.21875 |
| Total Length (mm): | 69.85 mm | Max RPM: | 1,000 |
| Product Type: | Torque Limiter | Torque [Max] (N-m): | 316.4 |
| Torque Capacity [Max] (in-lb): | 2,800 | Torque Capacity [Max] (lb-ft): | 408.333333333333 |
| Bore (Max) (in): | 1.375 in | Torque Capacity [Min] (lb-ft): | 0 |
| Bore (Min) (in): | 1.375 in | Minimum Sprocket Teeth: | #40 (32 Teeth);#50 (26 Teeth);#60 (22 Teeth) |
| Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662289261710 | Weight: | 5.08 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

