Browning Torque Limiter Model - T55L - T55LX1
Part #:1296482
Catalog #:T55LX1
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (mm): | 82.55 mm | Detection Method: | Friction Pad |
| Bore Size (in): | 1 in | Total Length (in): | 3.25 in |
| Bore Size (mm): | 25.4 mm | F (2 Spring): | 1.375 |
| Disconnect Method: | Friction Pad | Torque [Max] (in-Ibs) (1 Spring): | 3,800 |
| Backlash: | Zero | Bore Shape: | Straight Bore |
| Sprocket: | T55L | Outside Diameter (mm): | 139.7 mm |
| F (1 Spring): | 1.25 | Torque [Max] (in-Ibs) (2 Spring): | 6,800 |
| Recovery Style: | Automatic | Type: | Torque Overload Devices |
| Unit Accuracy: | 0.25 | Series / Model: | T55L |
| Sensor Plate: | No | Outside Diameter (in): | 5.5 in |
| Reset Type: | Automatic | Torque [Max] (N-m): | 429.4 |
| Product Type: | Torque Limiter | Max RPM: | 1,000 |
| Bore (Max) (in): | 1 in | Torque Capacity [Max] (in-lb): | 3,800 |
| Bore (Min) (in): | 1 in | Torque Capacity [Min] (lb-ft): | 0 |
| Torque Capacity [Max] (lb-ft): | 566.666666666667 | Minimum Sprocket Teeth: | #50 (32 Teeth);#60 (27 Teeth);#80 (21 Teeth) |
| Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662289191741 | Weight: | 10.26 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

