Browning Torque Limiter Model - T55L - T55LX 1 1/8
Part #:1296490
Catalog #:T55LX 1 1/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| F (1 Spring): | 1.25 | Torque [Max] (in-Ibs) (2 Spring): | 6,800 |
| Series / Model: | T55L | Unit Accuracy: | 0.25 |
| Recovery Style: | Automatic | Total Length (in): | 3.25 in |
| Sensor Plate: | No | Detection Method: | Friction Pad |
| Bore Size (mm): | 28.575 mm | Bore Size (in): | 1.125 in |
| Reset Type: | Automatic | Bore Shape: | Straight Bore |
| Torque [Max] (in-Ibs) (1 Spring): | 3,800 | Type: | Torque Overload Devices |
| Disconnect Method: | Friction Pad | Outside Diameter (mm): | 139.7 mm |
| Sprocket: | T55L | F (2 Spring): | 1.375 |
| Backlash: | Zero | Outside Diameter (in): | 5.5 in |
| Total Length (mm): | 82.55 mm | Product Type: | Torque Limiter |
| Max RPM: | 1,000 | Torque [Max] (N-m): | 429.4 |
| Torque Capacity [Min] (lb-ft): | 0 | Bore (Max) (in): | 1.125 in |
| Torque Capacity [Max] (in-lb): | 3,800 | Bore (Min) (in): | 1.125 in |
| Torque Capacity [Max] (lb-ft): | 566.666666666667 | Bore Type: | Finished w/ Keyway |
| Minimum Sprocket Teeth: | #50 (32 Teeth);#60 (27 Teeth);#80 (21 Teeth) |
General Specifications
| UPC: | 662289301775 | Weight: | 9.92 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

