Browning Torque Limiter Model - T55L - T55LX 1 3/16
Part #:1296508
Catalog #:T55LX 1 3/16
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Total Length (in): | 3.25 in | Unit Accuracy: | 0.25 |
| Disconnect Method: | Friction Pad | Detection Method: | Friction Pad |
| Outside Diameter (mm): | 139.7 mm | Total Length (mm): | 82.55 mm |
| Recovery Style: | Automatic | F (1 Spring): | 1.25 |
| Torque [Max] (in-Ibs) (2 Spring): | 6,800 | Sprocket: | T55L |
| Torque [Max] (in-Ibs) (1 Spring): | 3,800 | Bore Shape: | Straight Bore |
| Series / Model: | T55L | Bore Size (mm): | 30.1625 mm |
| Reset Type: | Automatic | Bore Size (in): | 1.1875 in |
| Sensor Plate: | No | Backlash: | Zero |
| Outside Diameter (in): | 5.5 in | F (2 Spring): | 1.375 |
| Type: | Torque Overload Devices | Product Type: | Torque Limiter |
| Torque [Max] (N-m): | 429.4 | Max RPM: | 1,000 |
| Torque Capacity [Min] (lb-ft): | 0 | Torque Capacity [Max] (in-lb): | 3,800 |
| Bore (Max) (in): | 1.1875 in | Torque Capacity [Max] (lb-ft): | 566.666666666667 |
| Bore (Min) (in): | 1.1875 in | Minimum Sprocket Teeth: | #50 (32 Teeth);#60 (27 Teeth);#80 (21 Teeth) |
| Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662289211708 | Weight: | 9.96 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

