Browning Torque Limiter Model - T55L - T55LX 1 1/4
Part #:1296516
Catalog #:T55LX 1 1/4
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Recovery Style: | Automatic | Outside Diameter (mm): | 139.7 mm |
| Reset Type: | Automatic | Bore Size (mm): | 31.75 mm |
| Sprocket: | T55L | Bore Shape: | Straight Bore |
| Outside Diameter (in): | 5.5 in | Disconnect Method: | Friction Pad |
| Series / Model: | T55L | Type: | Torque Overload Devices |
| Detection Method: | Friction Pad | Bore Size (in): | 1.25 in |
| Total Length (mm): | 82.55 mm | Torque [Max] (in-Ibs) (1 Spring): | 3,800 |
| F (1 Spring): | 1.25 | Unit Accuracy: | 0.25 |
| Backlash: | Zero | Total Length (in): | 3.25 in |
| F (2 Spring): | 1.375 | Torque [Max] (in-Ibs) (2 Spring): | 6,800 |
| Sensor Plate: | No | Product Type: | Torque Limiter |
| Torque [Max] (N-m): | 429.4 | Max RPM: | 1,000 |
| Bore (Max) (in): | 1.25 in | Bore (Min) (in): | 1.25 in |
| Torque Capacity [Max] (lb-ft): | 566.666666666667 | Torque Capacity [Min] (lb-ft): | 0 |
| Torque Capacity [Max] (in-lb): | 3,800 | Minimum Sprocket Teeth: | #50 (32 Teeth);#60 (27 Teeth);#80 (21 Teeth) |
| Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662289111725 | Weight: | 9.82 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

