Browning Torque Limiter Model - T55L - T55LX 1 3/8
Part #:1296524
Catalog #:T55LX 1 3/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sensor Plate: | No | Unit Accuracy: | 0.25 |
| Sprocket: | T55L | Detection Method: | Friction Pad |
| Outside Diameter (mm): | 139.7 mm | Torque [Max] (in-Ibs) (2 Spring): | 6,800 |
| Outside Diameter (in): | 5.5 in | Type: | Torque Overload Devices |
| Backlash: | Zero | Bore Size (in): | 1.375 in |
| Total Length (mm): | 82.55 mm | Recovery Style: | Automatic |
| F (1 Spring): | 1.25 | Bore Size (mm): | 34.925 mm |
| Bore Shape: | Straight Bore | Torque [Max] (in-Ibs) (1 Spring): | 3,800 |
| Total Length (in): | 3.25 in | F (2 Spring): | 1.375 |
| Disconnect Method: | Friction Pad | Reset Type: | Automatic |
| Series / Model: | T55L | Product Type: | Torque Limiter |
| Torque [Max] (N-m): | 429.4 | Max RPM: | 1,000 |
| Bore (Min) (in): | 1.375 in | Torque Capacity [Min] (lb-ft): | 0 |
| Torque Capacity [Max] (lb-ft): | 566.666666666667 | Bore (Max) (in): | 1.375 in |
| Torque Capacity [Max] (in-lb): | 3,800 | Bore Type: | Finished w/ Keyway |
| Minimum Sprocket Teeth: | #50 (32 Teeth);#60 (27 Teeth);#80 (21 Teeth) |
General Specifications
| UPC: | 662289241750 | Weight: | 9.61 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

