Browning Torque Limiter Model - T55L - T55LX 1 1/2
Part #:1296540
Catalog #:T55LX 1 1/2
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Unit Accuracy: | 0.25 | Torque [Max] (in-Ibs) (2 Spring): | 6,800 |
| Bore Shape: | Straight Bore | Outside Diameter (in): | 5.5 in |
| Sensor Plate: | No | Total Length (mm): | 82.55 mm |
| Sprocket: | T55L | Outside Diameter (mm): | 139.7 mm |
| Detection Method: | Friction Pad | Series / Model: | T55L |
| F (1 Spring): | 1.25 | Disconnect Method: | Friction Pad |
| F (2 Spring): | 1.375 | Reset Type: | Automatic |
| Type: | Torque Overload Devices | Bore Size (in): | 1.5 in |
| Torque [Max] (in-Ibs) (1 Spring): | 3,800 | Bore Size (mm): | 38.1 mm |
| Total Length (in): | 3.25 in | Recovery Style: | Automatic |
| Backlash: | Zero | Max RPM: | 1,000 |
| Product Type: | Torque Limiter | Torque [Max] (N-m): | 429.4 |
| Bore (Min) (in): | 1.5 in | Torque Capacity [Min] (lb-ft): | 0 |
| Bore (Max) (in): | 1.5 in | Torque Capacity [Max] (in-lb): | 3,800 |
| Torque Capacity [Max] (lb-ft): | 566.666666666667 | Bore Type: | Finished w/ Keyway |
| Minimum Sprocket Teeth: | #50 (32 Teeth);#60 (27 Teeth);#80 (21 Teeth) |
General Specifications
| UPC: | 662289201730 | Weight: | 9.74 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

