Browning Torque Limiter Model - T55L - T55LX 1 5/8
Part #:1296557
Catalog #:T55LX 1 5/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Shape: | Straight Bore | Total Length (mm): | 82.55 mm |
| Sensor Plate: | No | F (2 Spring): | 1.375 |
| Backlash: | Zero | Series / Model: | T55L |
| Reset Type: | Automatic | Torque [Max] (in-Ibs) (2 Spring): | 6,800 |
| Detection Method: | Friction Pad | Torque [Max] (in-Ibs) (1 Spring): | 3,800 |
| Outside Diameter (mm): | 139.7 mm | Outside Diameter (in): | 5.5 in |
| Bore Size (in): | 1.625 in | Bore Size (mm): | 41.275 mm |
| Sprocket: | T55L | Total Length (in): | 3.25 in |
| Recovery Style: | Automatic | Type: | Torque Overload Devices |
| Unit Accuracy: | 0.25 | F (1 Spring): | 1.25 |
| Disconnect Method: | Friction Pad | Torque [Max] (N-m): | 429.4 |
| Max RPM: | 1,000 | Product Type: | Torque Limiter |
| Torque Capacity [Max] (lb-ft): | 566.666666666667 | Torque Capacity [Max] (in-lb): | 3,800 |
| Torque Capacity [Min] (lb-ft): | 0 | Bore (Max) (in): | 1.625 in |
| Bore (Min) (in): | 1.625 in | Minimum Sprocket Teeth: | #50 (32 Teeth);#60 (27 Teeth);#80 (21 Teeth) |
| Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662289121762 | Weight: | 9.47 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

