Browning Torque Limiter Model - T65L - T65LX 1 7/16
Part #:1296573
Catalog #:T65LX 1 7/16
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size (in): | 1.4375 in | Unit Accuracy: | 0.25 |
| F (2 Spring): | 1.5 | Sensor Plate: | No |
| Sprocket: | T65L | Torque [Max] (in-Ibs) (2 Spring): | 8,800 |
| Recovery Style: | Automatic | Backlash: | Zero |
| Reset Type: | Automatic | Bore Size (mm): | 36.5125 mm |
| Bore Shape: | Straight Bore | Type: | Torque Overload Devices |
| Outside Diameter (mm): | 165.1 mm | Outside Diameter (in): | 6.5 in |
| F (1 Spring): | 1.375 | Torque [Max] (in-Ibs) (1 Spring): | 4,800 |
| Detection Method: | Friction Pad | Total Length (in): | 3.625 in |
| Series / Model: | T65L | Total Length (mm): | 92.075 mm |
| Disconnect Method: | Friction Pad | Product Type: | Torque Limiter |
| Max RPM: | 1,000 | Torque [Max] (N-m): | 542.4 |
| Bore (Max) (in): | 1.4375 in | Bore (Min) (in): | 1.4375 in |
| Torque Capacity [Max] (in-lb): | 4,800 | Torque Capacity [Min] (lb-ft): | 0 |
| Torque Capacity [Max] (lb-ft): | 733.333333333333 | Bore Type: | Finished w/ Keyway |
| Minimum Sprocket Teeth: | #60 (32 Teeth);#80 (24 Teeth) |
General Specifications
| UPC: | 662289181810 | Weight: | 16.23 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 4.30 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

