Browning Torque Limiter Model - T65L - T65LX 1 5/8
Part #:1296599
Catalog #:T65LX 1 5/8
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Torque [Max] (in-Ibs) (1 Spring): | 4,800 | Recovery Style: | Automatic |
| Series / Model: | T65L | Sensor Plate: | No |
| Total Length (in): | 3.625 in | Reset Type: | Automatic |
| Total Length (mm): | 92.075 mm | Sprocket: | T65L |
| Torque [Max] (in-Ibs) (2 Spring): | 8,800 | Type: | Torque Overload Devices |
| Bore Shape: | Straight Bore | Disconnect Method: | Friction Pad |
| Unit Accuracy: | 0.25 | Detection Method: | Friction Pad |
| Outside Diameter (mm): | 165.1 mm | Backlash: | Zero |
| F (1 Spring): | 1.375 | Bore Size (in): | 1.625 in |
| Outside Diameter (in): | 6.5 in | F (2 Spring): | 1.5 |
| Bore Size (mm): | 41.275 mm | Product Type: | Torque Limiter |
| Torque [Max] (N-m): | 542.4 | Max RPM: | 1,000 |
| Bore (Min) (in): | 1.625 in | Torque Capacity [Min] (lb-ft): | 0 |
| Bore (Max) (in): | 1.625 in | Torque Capacity [Max] (lb-ft): | 733.333333333333 |
| Torque Capacity [Max] (in-lb): | 4,800 | Minimum Sprocket Teeth: | #60 (32 Teeth);#80 (24 Teeth) |
| Bore Type: | Finished w/ Keyway |
General Specifications
| UPC: | 662289161874 | Weight: | 15.82 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 4.20 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

