Browning Torque Limiter Model - T65L - T65LX2
Part #:1296623
Catalog #:T65LX2
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning torque limiters slip under excessive load but automatically carry the desired load after the excess has been removed
- Browning torque limiters are friction type devices that reset to any position
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Unit Accuracy: | 0.25 | Outside Diameter (in): | 6.5 in |
| Torque [Max] (in-Ibs) (1 Spring): | 4,800 | Reset Type: | Automatic |
| Torque [Max] (in-Ibs) (2 Spring): | 8,800 | Outside Diameter (mm): | 165.1 mm |
| Recovery Style: | Automatic | Bore Size (in): | 2 in |
| Type: | Torque Overload Devices | Total Length (mm): | 92.075 mm |
| Backlash: | Zero | Sprocket: | T65L |
| Sensor Plate: | No | Disconnect Method: | Friction Pad |
| Series / Model: | T65L | Detection Method: | Friction Pad |
| Total Length (in): | 3.625 in | F (1 Spring): | 1.375 |
| Bore Size (mm): | 50.8 mm | F (2 Spring): | 1.5 |
| Bore Shape: | Straight Bore | Torque [Max] (N-m): | 542.4 |
| Product Type: | Torque Limiter | Max RPM: | 1,000 |
| Bore (Max) (in): | 2 in | Torque Capacity [Min] (lb-ft): | 0 |
| Torque Capacity [Max] (in-lb): | 4,800 | Torque Capacity [Max] (lb-ft): | 733.333333333333 |
| Bore (Min) (in): | 2 in | Bore Type: | Finished w/ Keyway |
| Minimum Sprocket Teeth: | #60 (32 Teeth);#80 (24 Teeth) |
General Specifications
| UPC: | 662289271856 | Weight: | 14.70 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.90 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

