Browning Torque Overload Accessory- T35L Series Sprocket - 40T35L26
Part #:1111806
Catalog #:40T35L26
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning offers accessories to the torque overload devices
- Stock sprockets supplied with ground faces to fit the Browning torque limiter
- Stock A plate sprockets can also be reworked to fit Browning Torque Limiters
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 26 | Chain Size: | 40 |
| Type of OSD: | Browning (R) Torque Limiter | Series / Model: | T35L |
| Accessory type: | Sprocket | Outside Diameter (in): | 4.42 in |
| Product Type: | Torque Overload Accessories | Pitch Diameter (in): | 4.148 in |
General Specifications
| UPC: | 662289132140 | Weight: | 0.72 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

