Browning Torque Overload Accessory- T35L Series Sprocket - 50T35L21
Part #:1111830
Catalog #:50T35L21
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Browning offers accessories to the torque overload devices
- Stock sprockets supplied with ground faces to fit the Browning torque limiter
- Stock A plate sprockets can also be reworked to fit Browning Torque Limiters
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 50 | Series / Model: | T35L |
| Type of OSD: | Browning (R) Torque Limiter | Number of teeth: | 21 |
| Pitch Diameter (in): | 4.194 in | Product Type: | Torque Overload Accessories |
| Accessory type: | Sprocket | Outside Diameter (in): | 4.52 in |
General Specifications
| UPC: | 662289302123 | Weight: | 0.92 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

