Browning Torque Overload Accessory- TGC200 Series Bushing Kit - 200BU104
Part #:1295732
Catalog #:200BU104
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type of OSD: | Browning (R) Torq/Gard | Series / Model: | TGC200 |
| Shaft Size: | 1 1/4 | Product Type: | Torque Overload Accessories |
| Accessory type: | Bushing Kit | Bore Size (in): | 1.25 in |
General Specifications
| UPC: | 662289392278 | Weight: | 2.00 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.90.8080 |
| Country of Origin: | United States of America |

