Browning Torque Overload Accessory- TGC200 Series Bushing Kit - 200BU110
Part #:1295781
Catalog #:200BU110
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Size: | 1 5/8 | Type of OSD: | Browning (R) Torq/Gard |
| Series / Model: | TGC200 | Accessory type: | Bushing Kit |
| Product Type: | Torque Overload Accessories | Bore Size (in): | 1.625 in |
General Specifications
| UPC: | 662289402281 | Weight: | 1.30 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.8080 |
| Country of Origin: | United States of America |

