Browning Torque Overload Accessory- TGC3200 Series Sprocket - TG60A26K
Part #:1295245
Catalog #:TG60A26K
KEY FEATURES
- Morse and Browning offer a complete line of Torque Overload Devices to protect machinery from overloads or jams
- Stock Sprockets are available in a variety of pitches and number of teeth machined as an accessory to fit Torq/ Gard torque overload devices
- Stock Browning A plate sprockets can be machined to fit our Torq/Gard overload device
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type of OSD: | Browning (R) Torq/Gard | Series / Model: | TGC3200 |
| Number of teeth: | 26 | Product Type: | Torque Overload Accessories |
| Accessory type: | Sprocket |
General Specifications
| UPC: | 662289332076 | Weight: | 2.60 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

