Browning Torque Overload Accessory- TGC400, TGC800 Series Bushing Kit - 800BU203
Part #:1295922
Catalog #:800BU203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type of OSD: | Browning (R) Torq/Gard | Shaft Size: | 2 3/16 |
| Series / Model: | TGC400, TGC800 | Accessory type: | Bushing Kit |
| Product Type: | Torque Overload Accessories | Bore Size (in): | 2.1875 in |
General Specifications
| UPC: | 662289362394 | Weight: | 2.18 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.90.8080 |
| Country of Origin: | United States of America |

