Browning Steel Finished Bore Bevel Gear - 20 PA 6 DP - YSB6F36-20X 1 1/8
Part #:1228667
Catalog #:YSB6F36-20X 1 1/8
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Distance: | 3.5 | Pitch Diameter (in): | 6 in |
| Pressure Angle: | 20 | Hub Diameter (in): | 3.25 in |
| Diametral Pitch: | 6 | Face Width (in): | 1.06 in |
| Material: | Steel | Hub Projection (in): | 1.5 in |
| Number of Teeth/Threads: | 36 | Bore Type: | Finished Bore |
| Length Through Bore (in): | 2.25 in | Bore (Min) (in): | 1.125 in |
| Hub Type: | Type B | Bushing Bore size (in): | 1.1250 in |
| Bore Size (in): | 1.125 in | Product Type: | Bevel Gear |
| Gear Construction: | Plain |
General Specifications
| UPC: | 662289155385 | Weight: | 8.08 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

