Browning Steel Minimum Plain Bore Bevel Gear - 20 PA 12 DP - YSB12B54-30
Part #:1228105
Catalog #:YSB12B54-30
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth/Threads: | 54 |
| Pressure Angle: | 20 | Diametral Pitch: | 12 |
| Pitch Diameter (in): | 4.5 in | Hub Diameter (in): | 1.75 in |
| Face Width (in): | 0.6 in | Mounting Distance: | 1.75 |
| Hub Projection (in): | 0.75 in | Bore (Min) (in): | 0.625 in |
| Length Through Bore (in): | 1.0625 in | Bore (Max) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Hub Type: | Type B |
| Bushing Bore size (in): | 0.6250 to 1.0000 in | Bore Size (in): | 0.625 in |
| Product Type: | Bevel Gear | Gear Construction: | Plain |
General Specifications
| UPC: | 662289114818 | Weight: | 1.84 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

