Browning Steel Minimum Plain Bore Bevel Gear - 20 PA 14 DP - YSB14B14-20
Part #:1228006
Catalog #:YSB14B14-20
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth/Threads: | 14 |
| Mounting Distance: | 1.625 | Hub Projection (in): | 0.5625 in |
| Diametral Pitch: | 14 | Face Width (in): | 0.35 in |
| Pressure Angle: | 20 | Pitch Diameter (in): | 1 in |
| Hub Diameter (in): | 0.8125 in | Bore (Max) (in): | 0.5 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 0.96875 in |
| Bore (Min) (in): | 0.5 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.5000 in | Product Type: | Bevel Gear |
| Bore Size (in): | 0.5 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289104741 | Weight: | 0.10 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

