Browning Steel Minimum Plain Bore Bevel Gear - 20 PA 20 DP - YSB20B20-20
Part #:1227867
Catalog #:YSB20B20-20
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.17 in | Hub Projection (in): | 0.3125 in |
| Hub Diameter (in): | 0.75 in | Mounting Distance: | 0.688 |
| Material: | Steel | Diametral Pitch: | 20 |
| Pressure Angle: | 20 | Number of Teeth/Threads: | 20 |
| Pitch Diameter (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 0.453125 in | Bore (Min) (in): | 0.375 in |
| Bore (Max) (in): | 0.375 in | Product Type: | Bevel Gear |
| Bore Size (in): | 0.375 in |
General Specifications
| UPC: | 662289304530 | Weight: | 0.10 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

