Browning Steel Minimum Plain Bore Bevel Gear - 20 PA 6 DP - YSB6B21-20
Part #:1228378
Catalog #:YSB6B21-20
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pitch Diameter (in): | 3.5 in |
| Face Width (in): | 1.05 in | Diametral Pitch: | 6 |
| Pressure Angle: | 20 | Mounting Distance: | 5 |
| Hub Projection (in): | 1.25 in | Number of Teeth/Threads: | 21 |
| Hub Diameter (in): | 2.5 in | Bore (Max) (in): | 1.625 in |
| Bore (Min) (in): | 1 in | Length Through Bore (in): | 2.515625 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Bevel Gear |
| Bore Size (in): | 1 in |
General Specifications
| UPC: | 662289185030 | Weight: | 4.35 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

