Browning Steel Minimum Plain Bore Bevel Gear - 20 PA 8 DP - YSB8B72-40
Part #:1228345
Catalog #:YSB8B72-40
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Mounting Distance: | 3.25 |
| Number of Teeth/Threads: | 72 | Face Width (in): | 1.22 in |
| Hub Projection (in): | 1.6875 in | Diametral Pitch: | 8 |
| Pitch Diameter (in): | 9 in | Pressure Angle: | 20 |
| Hub Diameter (in): | 3 in | Bore Type: | Minimum Plain Bore |
| Length Through Bore (in): | 2.3125 in | Bore (Min) (in): | 1.125 in |
| Bore (Max) (in): | 2 in | Product Type: | Bevel Gear |
| Bore Size (in): | 1.125 in |
General Specifications
| UPC: | 662289205028 | Weight: | 12.52 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

