Browning Steel Minimum Plain Bore Bevel Gear - 20 PA 8 DP - YSB8F20-20X1
Part #:1228634
Catalog #:YSB8F20-20X1
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Distance: | 4 | Pressure Angle: | 20 |
| Hub Projection (in): | 1.40625 in | Diametral Pitch: | 8 |
| Hub Diameter (in): | 2.125 in | Pitch Diameter (in): | 2.5 in |
| Number of Teeth/Threads: | 20 | Face Width (in): | 0.82 in |
| Material: | Steel | Length Through Bore (in): | 2.28125 in |
| Bore (Min) (in): | 1 in | Bore Type: | Minimum Plain Bore |
| Product Type: | Bevel Gear | Bore Size (in): | 1 in |
General Specifications
| UPC: | 662289275304 | Weight: | 1.90 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

