Browning Steel Gear Rack - 20 PA 6 DP, 4 FT Length - 4YSR6X 1 1/2
Part #:1234483
Catalog #:4YSR6X 1 1/2
KEY FEATURES
- Mating Spur Gears must have same pressure angle and pitch
- Standard Lengths are Extra Long to allow for cutting and matching ends
- Standard Gear Rack : 1). Manufactured From Mild Steel, 2). 14 1/2 Pressure Angle - 32 to 3 DP, 3). 20 Pressure Angle - 20 to 4 DP, 4). 4 and 6 FT Available from Stock, 12 FT May Be Available on Some Sizes.
- Modification Options Available : 1). Cut to Desired Length, 2). Milled and Matched Ends, 3). Drilled or Drilled and Tapped Holes for Mounting
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Thickness (in): | 1.5 in | Material: | Steel |
| Pitch Line: | 1.333 | Diametral Pitch: | 6 |
| Pressure Angle: | 20 | Gear Rack Length (ft): | 4 |
| Product Type: | Gear Rack | Gear Rack Width (in): | 2 in |
General Specifications
| UPC: | 662289297498 | Weight: | 36.58 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 49.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | United States of America |

