Browning Hardened Steel Finished Bore Miter Gear - 20 PA 10 DP - YSM10F20HX5/8
Part #:1228824
Catalog #:YSM10F20HX5/8
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.44 in | Mounting Distance: | 2 |
| Diametral Pitch: | 10 | Pressure Angle: | 20 |
| Hub Projection (in): | 0.8125 in | Pitch Diameter (in): | 2 in |
| Number of Teeth/Threads: | 20 | Hub Diameter (in): | 1.625 in |
| Material: | Steel | Bore Type: | Finished Bore |
| Bore (Max) (in): | 0.625 in | Length Through Bore (in): | 1.359375 in |
| Bore (Min) (in): | 0.625 in | Product Type: | Miter Gear |
| Bore Size (in): | 0.625 in |
General Specifications
| UPC: | 662289256419 | Weight: | 0.78 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

