Browning Hardened Steel Finished Bore Miter Gear - 20 PA 5 DP - YSM5F25HX 1 3/4
Part #:1228972
Catalog #:YSM5F25HX 1 3/4
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 25 | Hub Diameter (in): | 3.5 in |
| Pressure Angle: | 20 | Pitch Diameter (in): | 5 in |
| Diametral Pitch: | 5 | Material: | Steel |
| Face Width (in): | 1.1 in | Mounting Distance: | 4.625 |
| Hub Projection (in): | 1.75 in | Bore (Min) (in): | 1.75 in |
| Bore Type: | Finished Bore | Bore (Max) (in): | 1.75 in |
| Length Through Bore (in): | 3 in | Product Type: | Miter Gear |
| Bore Size (in): | 1.75 in |
General Specifications
| UPC: | 662289216550 | Weight: | 7.80 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

