Browning Hardened Steel Finished Bore Miter Gear - 20 PA 8 DP - YSM8F24HX1
Part #:1228881
Catalog #:YSM8F24HX1
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 8 | Pitch Diameter (in): | 3 in |
| Hub Projection (in): | 1.0625 in | Hub Diameter (in): | 2.25 in |
| Number of Teeth/Threads: | 24 | Face Width (in): | 0.64 in |
| Material: | Steel | Pressure Angle: | 20 |
| Mounting Distance: | 2.75 | Bore (Min) (in): | 1 in |
| Bore (Max) (in): | 1 in | Length Through Bore (in): | 1.765625 in |
| Bore Type: | Finished Bore | Bore Size (in): | 1 in |
| Product Type: | Miter Gear |
General Specifications
| UPC: | 662289276486 | Weight: | 1.90 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

