Browning Hardened Steel Finished Bore Miter Gear - 20 PA 8 DP - YSM8F28HX1
Part #:1228907
Catalog #:YSM8F28HX1
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 8 | Face Width (in): | 0.75 in |
| Pitch Diameter (in): | 3.5 in | Hub Projection (in): | 1.25 in |
| Mounting Distance: | 3.25 | Pressure Angle: | 20 |
| Hub Diameter (in): | 2.5 in | Material: | Steel |
| Number of Teeth/Threads: | 28 | Length Through Bore (in): | 2.09375 in |
| Bore (Min) (in): | 1 in | Bore Type: | Finished Bore |
| Bore (Max) (in): | 1 in | Product Type: | Miter Gear |
| Bore Size (in): | 1 in |
General Specifications
| UPC: | 662289226467 | Weight: | 3.02 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

