Browning Hardened Steel Finished Bore Miter Gear - 20 PA 8 DP - YSM8F28HX 1 3/16
Part #:1228915
Catalog #:YSM8F28HX 1 3/16
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.5 in | Mounting Distance: | 3.25 |
| Number of Teeth/Threads: | 28 | Hub Diameter (in): | 2.5 in |
| Diametral Pitch: | 8 | Material: | Steel |
| Face Width (in): | 0.75 in | Hub Projection (in): | 1.25 in |
| Pressure Angle: | 20 | Length Through Bore (in): | 2.09375 in |
| Bore (Max) (in): | 1.1875 in | Bore Type: | Finished Bore |
| Bore (Min) (in): | 1.1875 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.1875 in | Product Type: | Miter Gear |
| Bore Size (in): | 1.1875 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289156498 | Weight: | 2.87 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

