Browning Steel Finished Bore Miter Gear - 20 PA 10 DP - YSM10F25X7/8
Part #:1229517
Catalog #:YSM10F25X7/8
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Distance: | 2.438 | Number of Teeth/Threads: | 25 |
| Hub Projection (in): | 1.625 in | Pitch Diameter (in): | 2.5 in |
| Hub Diameter (in): | 2 in | Material: | Steel |
| Face Width (in): | 0.55 in | Diametral Pitch: | 10 |
| Pressure Angle: | 20 | Length Through Bore (in): | 1.625 in |
| Bore (Min) (in): | 0.875 in | Bore Type: | Finished Bore |
| Bore (Max) (in): | 1.25 in | Product Type: | Miter Gear |
| Bore Size (in): | 0.875 in |
General Specifications
| UPC: | 662289107117 | Weight: | 1.30 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

