Browning Steel Finished Bore Miter Gear - 20 PA 4 DP - YSM4F24X 1 3/4
Part #:1229608
Catalog #:YSM4F24X 1 3/4
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.33 in | Diametral Pitch: | 4 |
| Pitch Diameter (in): | 6 in | Hub Diameter (in): | 4 in |
| Pressure Angle: | 20 | Hub Projection (in): | 1.9375 in |
| Material: | Steel | Number of Teeth/Threads: | 24 |
| Mounting Distance: | 5.5 | Bore Type: | Finished Bore |
| Length Through Bore (in): | 3.5625 in | Bore (Max) (in): | 2.375 in |
| Bore (Min) (in): | 1.75 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.7500 to 2.3750 in | Bore Size (in): | 1.75 in |
| Product Type: | Miter Gear | Gear Construction: | Plain |
General Specifications
| UPC: | 662289117192 | Weight: | 14.07 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 4.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

