Browning Steel Minimum Plain Bore Miter Gear - 20 PA 10 DP - YSM10B20
Part #:1229236
Catalog #:YSM10B20
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Distance: | 2 | Hub Diameter (in): | 1.625 in |
| Material: | Steel | Face Width (in): | 0.44 in |
| Diametral Pitch: | 10 | Pitch Diameter (in): | 2 in |
| Hub Projection (in): | 0.8125 in | Number of Teeth/Threads: | 20 |
| Pressure Angle: | 20 | Bore (Max) (in): | 0.875 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1.359375 in |
| Bore (Min) (in): | 0.5 in | Product Type: | Miter Gear |
| Bore Size (in): | 0.5 in |
General Specifications
| UPC: | 662289126842 | Weight: | 0.75 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

