Browning Steel Minimum Plain Bore Miter Gear - 20 PA 12 DP - YSM12B18
Part #:1229152
Catalog #:YSM12B18
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 1.25 in | Material: | Steel |
| Mounting Distance: | 1.5 | Number of Teeth/Threads: | 18 |
| Face Width (in): | 0.32 in | Hub Projection (in): | 0.625 in |
| Pitch Diameter (in): | 1.5 in | Pressure Angle: | 20 |
| Diametral Pitch: | 12 | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 1.015625 in | Bore (Max) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Product Type: | Miter Gear |
| Bore Size (in): | 0.5 in |
General Specifications
| UPC: | 662289266708 | Weight: | 0.36 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

