Browning Steel Minimum Plain Bore Miter Gear - 20 PA 12 DP - YSM12B18X5/8
Part #:1229160
Catalog #:YSM12B18X5/8
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.32 in | Hub Diameter (in): | 1.25 in |
| Hub Projection (in): | 0.625 in | Mounting Distance: | 1.5 |
| Pitch Diameter (in): | 1.5 in | Pressure Angle: | 20 |
| Material: | Steel | Diametral Pitch: | 12 |
| Number of Teeth/Threads: | 18 | Bore (Min) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Length Through Bore (in): | 1.015625 in |
| Bore (Max) (in): | 0.625 in | Bore Size (in): | 0.625 in |
| Product Type: | Miter Gear |
General Specifications
| UPC: | 662289196722 | Weight: | 0.31 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

