Browning Steel Minimum Plain Bore Miter Gear - 20 PA 16 DP - YSM16B16
Part #:1229087
Catalog #:YSM16B16
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 1 in | Pressure Angle: | 20 |
| Hub Projection (in): | 0.4375 in | Diametral Pitch: | 16 |
| Material: | Steel | Hub Diameter (in): | 0.75 in |
| Face Width (in): | 0.22 in | Number of Teeth/Threads: | 16 |
| Mounting Distance: | 1.063 | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 0.75 in | Bore (Max) (in): | 0.375 in |
| Bore Type: | Minimum Plain Bore | Bore Size (in): | 0.375 in |
| Product Type: | Miter Gear |
General Specifications
| UPC: | 662289146680 | Weight: | 0.12 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

