Browning Steel Minimum Plain Bore Miter Gear - 20 PA 24 DP - YSM24B18
Part #:1229012
Catalog #:YSM24B18
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Distance: | 0.813 | Pitch Diameter (in): | 0.75 in |
| Number of Teeth/Threads: | 18 | Face Width (in): | 0.156 in |
| Pressure Angle: | 20 | Diametral Pitch: | 24 |
| Material: | Steel | Hub Diameter (in): | 0.625 in |
| Hub Projection (in): | 0.375 in | Length Through Bore (in): | 0.5625 in |
| Bore (Max) (in): | 0.25 in | Bore (Min) (in): | 0.25 in |
| Bore Type: | Minimum Plain Bore | Hub Type: | Type B |
| Bushing Bore size (in): | 0.2500 in | Bore Size (in): | 0.25 in |
| Product Type: | Miter Gear | Gear Construction: | Plain |
General Specifications
| UPC: | 662289206599 | Weight: | 0.09 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

