Browning Steel Minimum Plain Bore Miter Gear - 20 PA 32 DP - YSM32B24
Part #:1229004
Catalog #:YSM32B24
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Distance: | 0.688 | Diametral Pitch: | 32 |
| Number of Teeth/Threads: | 24 | Hub Diameter (in): | 0.5 in |
| Face Width (in): | 0.14 in | Pitch Diameter (in): | 0.75 in |
| Material: | Steel | Hub Projection (in): | 0.25 in |
| Pressure Angle: | 20 | Bore Type: | Minimum Plain Bore |
| Bore (Min) (in): | 0.1875 in | Bore (Max) (in): | 0.1875 in |
| Length Through Bore (in): | 0.421875 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.1875 in | Bore Size (in): | 0.1875 in |
| Product Type: | Miter Gear | Gear Construction: | Plain |
General Specifications
| UPC: | 662289176564 | Weight: | 0.06 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

