Browning Steel Minimum Plain Bore Miter Gear - 20 PA 5 DP - YSM5B25
Part #:1229392
Catalog #:YSM5B25
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 25 | Pressure Angle: | 20 |
| Material: | Steel | Hub Diameter (in): | 3.5 in |
| Hub Projection (in): | 1.75 in | Mounting Distance: | 4.625 |
| Face Width (in): | 1.1 in | Pitch Diameter (in): | 5 in |
| Diametral Pitch: | 5 | Bore Type: | Minimum Plain Bore |
| Bore (Max) (in): | 2.25 in | Bore (Min) (in): | 1.375 in |
| Length Through Bore (in): | 3 in | Hub Type: | Type B |
| Bushing Bore size (in): | 1.3750 to 2.2500 in | Product Type: | Miter Gear |
| Bore Size (in): | 1.375 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289116966 | Weight: | 8.75 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

