Browning Steel Minimum Plain Bore Miter Gear - 20 PA 6 DP - YSM6B24X1
Part #:1229368
Catalog #:YSM6B24X1
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 3 in | Mounting Distance: | 3.625 |
| Face Width (in): | 0.86 in | Number of Teeth/Threads: | 24 |
| Material: | Steel | Pitch Diameter (in): | 4 in |
| Pressure Angle: | 20 | Hub Projection (in): | 1.3125 in |
| Diametral Pitch: | 6 | Bore (Min) (in): | 1 in |
| Bore Type: | Minimum Plain Bore | Bore (Max) (in): | 2 in |
| Length Through Bore (in): | 2.3125 in | Bore Size (in): | 1 in |
| Product Type: | Miter Gear |
General Specifications
| UPC: | 662289266920 | Weight: | 4.89 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

