Browning Steel Finished Bore Spiral Bevel Gear - 20 PA 10 DP - YSBS10F17LH-20X5/8
Part #:1228733
Catalog #:YSBS10F17LH-20X5/8
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Lead/Helix Angle: | 35 | Face Width (in): | 0.57 in |
| Pressure Angle: | 20 | Diametral Pitch: | 10 |
| Mounting Distance: | 2.375 | Material: | Steel |
| Number of Teeth/Threads: | 17 | Hub Projection (in): | 0.625 in |
| Pitch Diameter (in): | 1.7 in | Hub Diameter (in): | 1.5 in |
| Bore Type: | Finished Bore | Bore (Min) (in): | 0.625 in |
| Length Through Bore (in): | 1.21875 in | Bore (Max) (in): | 0.625 in |
| Bore Size (in): | 0.625 in | Product Type: | Spiral Bevel Gear |
| Spiral Gear Hand Direction: | LEFT |
General Specifications
| UPC: | 662289245420 | Weight: | 0.55 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

