Browning Steel Finished Bore Spiral Bevel Gear - 20 PA 14 DP - YSBS14F16LH-20X1/2
Part #:1228709
Catalog #:YSBS14F16LH-20X1/2
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 14 | Material: | Steel |
| Face Width (in): | 0.38 in | Lead/Helix Angle: | 35 |
| Number of Teeth/Threads: | 16 | Hub Diameter (in): | 1 in |
| Hub Projection (in): | 0.453125 in | Pressure Angle: | 20 |
| Mounting Distance: | 1.625 | Pitch Diameter (in): | 1.143 in |
| Length Through Bore (in): | 0.84375 in | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 0.5 in | Bore Type: | Finished Bore |
| Bore Size (in): | 0.5 in | Spiral Gear Hand Direction: | LEFT |
| Product Type: | Spiral Bevel Gear |
General Specifications
| UPC: | 662289305445 | Weight: | 0.20 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

