Browning Steel Finished Bore Spiral Bevel Gear - 20 PA 14 DP - YSBS14F32RH-20X7/8
Part #:1228725
Catalog #:YSBS14F32RH-20X7/8
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 0.38 in | Lead/Helix Angle: | 35 |
| Material: | Steel | Diametral Pitch: | 14 |
| Pressure Angle: | 20 | Hub Diameter (in): | 1.625 in |
| Mounting Distance: | 1.375 | Hub Projection (in): | 0.5625 in |
| Pitch Diameter (in): | 2.285 in | Number of Teeth/Threads: | 32 |
| Bore (Max) (in): | 0.875 in | Bore (Min) (in): | 0.875 in |
| Length Through Bore (in): | 0.84375 in | Bore Type: | Finished Bore |
| Spiral Gear Hand Direction: | RIGHT | Product Type: | Spiral Bevel Gear |
| Bore Size (in): | 0.875 in |
General Specifications
| UPC: | 662289115402 | Weight: | 0.55 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

