Browning Hardened Steel Finished Bore Spiral Miter Gear - 20 PA 10 DP - YSMS10F20LHX3/4
Part #:1229673
Catalog #:YSMS10F20LHX3/4
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Distance: | 2 | Hub Projection (in): | 0.8125 in |
| Material: | Steel | Lead/Helix Angle: | 35 |
| Face Width (in): | 0.44 in | Number of Teeth/Threads: | 20 |
| Hub Diameter (in): | 1.625 in | Pressure Angle: | 20 |
| Pitch Diameter (in): | 2 in | Diametral Pitch: | 10 |
| Bore (Max) (in): | 0.75 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.34375 in | Bore (Min) (in): | 0.75 in |
| Bore Size (in): | 0.75 in | Spiral Gear Hand Direction: | LEFT |
| Product Type: | Spiral Miter Gear |
General Specifications
| UPC: | 662289237289 | Weight: | 0.69 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

