Browning Hardened Steel Finished Bore Spiral Miter Gear - 20 PA 6 DP - YSMS6F24LHX 1 1/2
Part #:1229772
Catalog #:YSMS6F24LHX 1 1/2
KEY FEATURES
- Bevel and Miter Gears Develop Axial Thrust; Adequate Bearing support Must be Provided
- Miter Gears must be run in sets of two or more gears with the same pitch, Pressure angle and number of teeth
- Spiral Bevel and Miter Gears have continuous pitch line contact and are smoother and quieter than straight tooth gears. Spiral Bevel and Miter gears must be run in sets of mating gears with opposite hand spiral.
- Browning Gears are rated in accordance with AGMA standards
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 6 | Material: | Steel |
| Number of Teeth/Threads: | 24 | Lead/Helix Angle: | 35 |
| Mounting Distance: | 3.625 | Face Width (in): | 0.89 in |
| Pressure Angle: | 20 | Hub Diameter (in): | 3 in |
| Hub Projection (in): | 1.3125 in | Pitch Diameter (in): | 4 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 2.3125 in |
| Bore (Min) (in): | 1.5 in | Bore (Max) (in): | 1.5 in |
| Spiral Gear Hand Direction: | LEFT | Product Type: | Spiral Miter Gear |
| Bore Size (in): | 1.5 in |
General Specifications
| UPC: | 662289267385 | Weight: | 4.18 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 2.94 IN | HTC: | 8483.40.9000 |
| Country of Origin: | India |

